Application | Replacement tension gripper for GS4MT |
Product Type | Gripper Replacement Kit |
Color | Black |
For Use With | Coated and Uncoated Pan-Steel Cable Ties |
Sub Brand | Pan-Steel® |
Tool Type | Accessory |
Part Features | Gripper replacement kit for use on GS4MT. |
UPC | 07498375923 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0075 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | Gripper Replacement Kit for GS4MT: PA22206A01 | English |