MS14W75T30-Q6

Strapping

MS Strapping, 316 SS, .75" (19.0mm) W, 51.0" (991mm) L, .030" (.76mm) thk

Specifications

Material

316 Stainless Steel

Product Type

Strapping

Color

Natural

Overall Length (In.)

50.1

Overall Length (mm)

1273

Minimum Loop Tensile Strength (N)

10656

Minimum Loop Tensile Strength (lb)

2400

Strap Breaking Strength (N)

10656

Strap Breaking Strength (lb)

2400

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Overall Thickness (In.)

0.03

Overall Thickness (mm)

0.8

Environment

Indoor and Outdoor

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

For Use With

BT75SDT

Application

Corrosive Environment

Length (In.)

50.10

Length (mm)

1273.0

Locking Style

Fold Over

Maximum Bundle Diameter (In.)

14.00

Maximum Bundle Diameter (mm)

356.0

Minimum Bundle Diameter (In.)

1.00

Minimum Bundle Diameter (mm)

25.4

Operating Temperature

76°F (-60°C) - 1000°F (538°C)

Overall Height (In.)

0.72

Overall Height (mm)

18.4

Part Features

Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; Can be used in a wide range of applications including direct burial; Smooth surfaces and rounded edges assures cable protection and worker safety.

Thickness (In.)

0.03

Thickness (mm)

0.7

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305625871

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

1.4381

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Discrete Length Tie .750" [19.05] Wide

US English

Flyers

Panduit’s Cable Cleat Products for Short Circuit Protection

US English

Related Products