MS6W38T15-L4

Strapping

The Panduit Pan-Steel® Strap is designed to maintain a safe, secure connection. Built with 304 AISI stainless steel with a fold-over lock, it is ideal for indoor and outdoor conditions. Low-profile buckle, 24"L (610mm), 0.4"W (10mm), Tensile Strength: 2229, Bundle diameter: 6" (152mm), 50pc.

Specifications

Material

304 Stainless Steel

Product Type

Strapping

Color

Natural

Overall Length (In.)

24.4

Overall Length (mm)

620

Minimum Loop Tensile Strength (N)

2229

Strap Breaking Strength (N)

2229

Strap Breaking Strength (lb)

502

Overall Width (In.)

0.38

Overall Width (mm)

9.5

Overall Thickness (In.)

0.02

Overall Thickness (mm)

0.4

Environment

Indoor and Outdoor

Minimum Installation Temperature (°C)

-80

Minimum Installation Temperature (°F)

-112

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

For Use With

BT2HT

Thickness (In.)

0.015

Thickness (mm)

0.38

Length (In.)

24.40

Length (mm)

620.0

Maximum Bundle Diameter (In.)

6.00

Maximum Bundle Diameter (mm)

152.0

Minimum Bundle Diameter (In.)

1.00

Minimum Bundle Diameter (mm)

25.4

Application

General

Locking Style

Fold Over

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

Overall Height (In.)

0.44

Overall Height (mm)

11.2

Part Features

Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; Can be used in a wide range of applications including direct burial; Smooth surfaces and rounded edges assures cable protection and worker safety.

UL Listed (File #E56854)

Yes

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Sub Brand

Pan-Steel

Packaging Details

UPC

07498344703

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.2046

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

1.0230

Resources

Part Drawings

Stainless Steel Metal Strapping- N41150BS_DC

US English

Product Bulletins

RT2HT and BT2HT Installation Tools

US English

Catalog Cut Sheets

Stainless Steel Strapping Discrete Lengths MS Series - Cut Sheet

US English

Related Products