BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

The Panduit Pan-Steel® Strap is designed to maintain a safe, secure connection. Built with 304 AISI stainless steel with a fold-over lock, it is ideal for indoor and outdoor conditions. Low-profile buckle, 31"L (787mm), 0.5"W (13mm), Tensile Strength: 2979, Bundle diameter: 8" (203mm), 50pc.

Specifications

Material 304 Stainless Steel
Product Type Strapping
Color Natural
Overall Length (In.) 30.7
Overall Length (mm) 780
Minimum Loop Tensile Strength (N) 2979
Strap Breaking Strength (N) 2979
Strap Breaking Strength (lb) 671
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Overall Thickness (In.) 0.02
Overall Thickness (mm) 0.4
Environment Indoor and Outdoor
Minimum Installation Temperature (°C) -60
Minimum Installation Temperature (°F) -112
Maximum Installation Temperature (°C) 538
Maximum Installation Temperature (°F) 1000
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
For Use With BT2HT
Thickness (In.) 0.015
Thickness (mm) 0.38
Length (In.) 30.70
Length (mm) 780.0
Maximum Bundle Diameter (In.) 8.00
Maximum Bundle Diameter (mm) 203.0
Minimum Bundle Diameter (In.) 1.00
Minimum Bundle Diameter (mm) 25.4
Application General
Locking Style Fold Over
Operating Temperature -76°F (-60°C) - 1000°F (538°C)
Overall Height (In.) 0.44
Overall Height (mm) 11.1
UL Listed (File #E56854) Yes
UV Resistant Yes
Sub Brand Pan-Steel

Packaging Detail

UPC 07498344695
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.3362
Std. Ctn. Qty. 250
Std. Ctn. Volume (cf) 1.6811

Resources

Part Drawings Metal Strapping .500 (12.70) Wide English
Catalog Cut Sheets Stainless Steel Strapping Discrete Lengths MS Series - Cut Sheet English
Product Bulletins RT2HT and BT2HT Installation Tools English