MSBW38-C4

Strapping

The Panduit Pan-Steel® low-profile buckles are designed to maintain a safe, secure connection. Built with 304 AISI stainless steel with a fold-over lock, it is ideal for indoor and outdoor conditions. 0.4"W (10mm), 100pc.

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Width (In.)

0.48

Overall Width (mm)

12.3

Thickness (mm)

0.64

Length (In.)

0.49

Overall Length (In.)

0.89

Application

General

Environment

Indoor and Outdoor

For Use With

BT2HT

Length (mm)

12.3

Locking Style

Fold Over

Maximum Installation Temperature (°C)

538

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

Overall Length (mm)

22.6

Overall Thickness (In.)

0.03

Overall Thickness (mm)

0.6

Part Features

Buckle design provides a low finished profile; After tensioning cut end is locked inside buckle – no sharp edges.

Thickness (In.)

0.025

UL Listed (File #E56854)

Yes

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498344658

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0409

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4094

Resources

Part Drawings

Metal Strapping Buckle - N41147

US English

Catalog Cut Sheets

MSW75T30-CR2 Product Page

US English

Related Products