MSBW50-C4

Strapping

The Panduit Pan-Steel® low-profile buckles are designed to maintain a safe, secure connection. Built with 304 AISI stainless steel with a fold-over lock, it is ideal for indoor and outdoor conditions. 0.5"W (13mm), 100pc.

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

0.89

Overall Length (mm)

22.6

Minimum Loop Tensile Strength (N)

2984

Minimum Loop Tensile Strength (lb)

671

Overall Width (In.)

0.61

Overall Width (mm)

15.5

Overall Thickness (In.)

0.03

Overall Thickness (mm)

0.6

Environment

Indoor and Outdoor

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-112

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

For Use With

BT2HT

Thickness (mm)

0.64

Length (In.)

0.61

Application

General

Length (mm)

15.5

Locking Style

Fold Over

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

Part Features

Buckle design provides a low finished profile; After tensioning cut end is locked inside buckle – no sharp edges.

Thickness (In.)

0.025

UL Listed (File #E56854)

Yes

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Sub Brand

Pan-Steel

Packaging Details

UPC

07498344659

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0431

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4314

Resources

Catalog Cut Sheets

MSW75T30-CR2 Product Page

US English

Part Drawings

Metal Strapping Buckle - MSBW50-C4 - N41148

US English

Related Products