MSBW63-C6

Strapping

The Panduit Pan-Steel® low-profile buckles are designed to maintain a safe, secure connection. Built with 316 AISI stainless steel with a fold-over lock, it is ideal for severe weather, intense UV rays, high vibration and galvanic corrosion. 0.6"W (16mm), 100pc.

Specifications

Material

316 Stainless Steel

Color

Natural

Overall Length (In.)

0.89

Overall Length (mm)

22.6

Overall Width (In.)

0.74

Overall Width (mm)

18.7

Overall Thickness (In.)

0.03

Overall Thickness (mm)

0.6

Environment

Indoor and Outdoor

Minimum Installation Temperature (°C)

-80

Minimum Installation Temperature (°F)

-112

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

For Use With

BT2HT

Thickness (mm)

0.64

Length (In.)

0.74

Application

Corrosive Environment

Length (mm)

18.7

Locking Style

Fold Over

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

Part Features

Buckle design provides a low finished profile; After tensioning cut end is locked inside buckle – no sharp edges.

Thickness (In.)

0.025

UL Listed (File #E56854)

Yes

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Sub Brand

Pan-Steel

Packaging Details

UPC

07498344657

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0409

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4094

Resources

Part Drawings

Buckles for Custom Length Strapping - .63 In

US English

Catalog Cut Sheets

MSW75T30-CR2 Product Page

US English

Related Products