MSC4W50T15-L6

Strapping

Panduit® Pan-Steel® Nylon 11 Coated Strapping can be cut to meet your many project needs. Built with 316L stainless steel coated with Nylon and a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. Low-profile buckle, 18.0"L (457mm), 0.5"W (13mm), Tensile strength: 2225, Bundles up to 4.0" (102mm), EA.

Specifications

Material

316 Stainless Steel

Product Type

Strapping

Color

Black

Overall Length (In.)

18

Overall Length (mm)

457

Minimum Loop Tensile Strength (N)

2225

Minimum Loop Tensile Strength (lb)

500

Strap Breaking Strength (N)

2979

Strap Breaking Strength (lb)

671

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Overall Thickness (In.)

0.02

Overall Thickness (mm)

0.4

Environment

Indoor and Outdoor

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

140

Maximum Installation Temperature (°F)

284

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

140

Maximum Operating Temperature (°F)

285

For Use With

BT2HT

Thickness (In.)

0.015

Thickness (mm)

0.38

Length (In.)

18.00

Length (mm)

457.0

Maximum Bundle Diameter (In.)

4.00

Maximum Bundle Diameter (mm)

102.0

Minimum Bundle Diameter (In.)

1.00

Minimum Bundle Diameter (mm)

25.4

Application

Corrosive Environment

Locking Style

Fold Over

Operating Temperature

-40°F (-40°C) - 284°F (140°C)

Overall Height (In.)

0.46

Overall Height (mm)

11.7

Part Features

Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; Can be used in a wide range of applications; Smooth surfaces and rounded edges assures cable protection and worker safety.

UL Listed (File #E56854)

Yes

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Sub Brand

Pan-Steel

Packaging Details

UPC

07498344677

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1475

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.7376

Resources

Product Bulletins

RT2HT and BT2HT Installation Tools

US English

Catalog Cut Sheets

US English

Part Drawings

Coated Metal Strapping .50 Wide - N41168

US English

Related Products