MSCNW63T15-QR6

Custom Length Stainless Steel Strapping

Panduit® Pan-Steel® Custom Stainless Steel Strapping can be cut to meet your many project needs. Built with 316L stainless steel coated with Nylon with a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. Low-profile buckle, 82.5'L (25m), 0.6"W (16mm), Tensile strength: 3560, Bundles at least 1.0" (25mm), EA.

Specifications

Material

316 Stainless Steel

Product Type

Custom Length Stainless Steel Strapping

Color

Black

Overall Length (In.)

990

Overall Length (mm)

25000

Minimum Loop Tensile Strength (N)

3560

Minimum Loop Tensile Strength (lb)

800

Strap Breaking Strength (N)

3725

Strap Breaking Strength (lb)

839

Overall Width (In.)

0.63

Overall Width (mm)

15.9

Overall Thickness (In.)

0.02

Overall Thickness (mm)

0.4

Environment

Indoor and Outdoor

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

140

Maximum Installation Temperature (°F)

284

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

140

Maximum Operating Temperature (°F)

285

For Use With

BT2HT

Thickness (In.)

0.015

Thickness (mm)

0.38

Length (In.)

990.00

Length (ft.)

82.5

Length (m)

25.0

Application

Corrosive Environment

Length (mm)

25000.0

Operating Temperature

-40°F (-40°C) - 284°F (140°C)

Overall Length (m)

25.0

Part Features

Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; For applications that require various bundle diameters; Supplied in reels of 82.5 ft (25 m); Nylon Coated; Provides job site versatility with minimum inventory; Packaging speeds removal of steel and includes bundle diameter cut off guide.

UL Listed (File #E56854)

Yes

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Steel

Packaging Details

UPC

07498345339

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0596

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

RT2HT and BT2HT Installation Tools

US English

Part Drawings

Custom Strapping - N41182

US English

Catalog Cut Sheets

US English

Related Products