MSW38T15-CR6

Custom Length Stainless Steel Strapping

Panduit® Pan-Steel® Custom Stainless Steel Strapping can be cut to meet your many project needs. Built with 316L stainless steel coated with a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. Low-profile buckle, 100.0'L (31m), 0.4"W (10mm), Tensile strength: 2225, Bundles at least 1.0" (25mm), EA.

Specifications

Material

316 Stainless Steel

Product Type

Custom Length Stainless Steel Strapping

Color

Natural

Overall Length (In.)

1200

Overall Length (mm)

305000

Minimum Loop Tensile Strength (N)

2225

Minimum Loop Tensile Strength (lb)

500

Strap Breaking Strength (N)

2229

Strap Breaking Strength (lb)

502

Overall Width (In.)

0.38

Overall Width (mm)

9.5

Overall Thickness (In.)

0.02

Overall Thickness (mm)

0.4

Environment

Indoor and Outdoor

Minimum Installation Temperature (°C)

-80

Minimum Installation Temperature (°F)

-112

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

For Use With

BT2HT

Thickness (In.)

0.015

Thickness (mm)

0.38

Length (ft.)

100

Length (m)

30.5

Application

Corrosive Environment

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

Overall Length (m)

30.5

Part Features

Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; For applications that require various bundle diameters; Supplied in reels of 100 ft (30.5 m); Uncoated; Provides job site versatility with minimum inventory; Packaging speeds removal of steel and includes bundle diameter cut off guide.

UL Listed (File #E56854)

Yes

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Steel

Packaging Details

UPC

07498344666

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0496

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

MSW75T30-CR2 Product Page

US English

Part Drawings

Stainless Steel Metal Strapping - Continuous

US English

Product Bulletins

RT2HT and BT2HT Installation Tools

US English

Related Products