MSW63T15-CR4

Custom Length Stainless Steel Strapping

Panduit® Pan-Steel® Custom Stainless Steel Strapping can be cut to meet your many project needs. Built with 304 stainless steel coated with a fold-over lock, it maintains a safe, secure connection. Perfect for indoor and outdoor environments. Low-profile buckle, 100.0'L (31m), 0.6"W (16mm), Tensile strength: 3560, Bundles at least 1.0" (25mm), EA.

Specifications

Material

304 Stainless Steel

Product Type

Custom Length Stainless Steel Strapping

Color

Natural

Overall Length (In.)

1200

Overall Length (mm)

30500

Minimum Loop Tensile Strength (N)

3560

Minimum Loop Tensile Strength (lb)

800

Strap Breaking Strength (N)

3725

Strap Breaking Strength (lb)

839

Overall Width (In.)

0.63

Overall Width (mm)

15.9

Overall Thickness (In.)

0.02

Overall Thickness (mm)

0.4

Environment

Indoor and Outdoor

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-112

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

For Use With

BT2HT

Thickness (In.)

0.015

Thickness (mm)

0.38

Length (ft.)

100

Length (m)

30.5

Application

General

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

Overall Length (m)

30.5

Part Features

Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; For applications that require various bundle diameters; Supplied in reels of 100 ft (30.5 m); Uncoated; Provides job site versatility with minimum inventory; Packaging speeds removal of steel and includes bundle diameter cut off guide.

UL Listed (File #E56854)

Yes

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Steel

Packaging Details

UPC

07498344676

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

MSW75T30-CR2 Product Page

US English

Product Bulletins

RT2HT and BT2HT Installation Tools

US English

Part Drawings

Custom Strapping - N41182

US English

Related Products