Panduit® Pan-Steel® Custom Stainless Steel Strapping can be cut to meet your many project needs. Built with 201 stainless steel coated with a fold-over lock, it maintains a safe, secure connection. Perfect for indoor and outdoor environments. Low-profile buckle, 100.0'L (31m), 0.8"W (19mm), Tensile strength: 5340, Bundles at least 1.0" (25mm), EA.
Application | General |
Product Type | Custom Length Strapping |
Color | Natural |
Environment | Indoor and Outdoor |
For Use With | BT75SDT |
Material | Stainless Steel Type 201 |
Maximum Installation Temperature (°C) | 538 |
Maximum Installation Temperature (°F) | 1000 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -112 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 5340 |
Minimum Loop Tensile Strength (lb) | 1200 |
Overall Length (In.) | 1200 |
Overall Length (mm) | 30500 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.1 |
Standards Met | RoHS Compliant,UL E56854, UV Resistant |
Sub Brand | Pan-Steel® |
Strap Breaking Strength (N) | 10677 |
Strap Breaking Strength (lb) | 2400 |
Overall Thickness (In.) | 0.03 |
Overall Thickness (mm) | 0.8 |
Part Features | Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; For applications that require various bundle diameters; Supplied in reels of 100 ft (30.5 m); Uncoated; Provides job site versatility with minimum inventory; Packaging speeds removal of steel and includes bundle diameter cut off guide. |
UPC | 07498335006 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0543 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAN-STEEL MS75 METAL STRAPPING SYSTEM | English | |
Part Drawings | MS75 Strapping Coil in a Box - N41286 | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English |