Panduit® Pan-Steel® Custom Stainless Steel Strapping can be cut to meet your many project needs. Built with 316L stainless steel coated with a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. Low-profile buckle, 100.0'L (31m), 0.8"W (19mm), Tensile strength: 10656, Bundles at least 1.0" (25mm), EA.
Application | Corrosive Environment |
Product Type | Custom Length Strapping |
Color | Natural |
Environment | Indoor and Outdoor |
For Use With | BT75SDT and MSBW75-C6 buckle head |
Material | Stainless Steel Type 316 |
Maximum Installation Temperature (°C) | 538 |
Maximum Installation Temperature (°F) | 1000 |
Minimum Installation Temperature (°C) | -80 |
Minimum Installation Temperature (°F) | -112 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 10656 |
Minimum Loop Tensile Strength (lb) | 2400 |
Overall Length (In.) | 1200 |
Overall Length (mm) | 305000 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19.1 |
Resistance Properties | UV-Resistant |
Standards Met | RoHS Compliant,CE,ABS,GL,LR,DNV |
Sub Brand | Pan-Steel® |
Strap Breaking Strength (N) | 10677 |
Strap Breaking Strength (lb) | 2400 |
Overall Thickness (In.) | 0.03 |
Overall Thickness (mm) | 0.8 |
Part Features | Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; For applications that require various bundle diameters; Supplied in reels of 100 ft (30.5 m); Uncoated; Provides job site versatility with minimum inventory; Packaging speeds removal of steel and includes bundle diameter cut off guide. |
UPC | 07498339846 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0543 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAN-STEEL MS75 METAL STRAPPING SYSTEM | English | |
Part Drawings | MS75 Strapping Coil in a Box - N41286 | English |