Pneumatic Installation tool for use with the following stainless steel cross section ties:Type MLT: Standard, light-heavy, and heavyType MLTFC: Standard and heavyType MLTC and MLTDH: HeavyUsed with custom length banding cross sections:Type MB: Standard and heavyType MBC: HeavyAutomatically tensions and cuts off tie when predetermined tension is reached, providing more reliable and consistent installations.Ideal for high production applications.
Application | Installation tool for stainless steel cable ties and banding |
Product Type | Cable Tie and Custom Length Banding Tool |
Color | Gray |
Maximum Compatible Strap Width (In.) | 0.31 |
Minimum Compatible Strap Width (In.) | 0.18 |
Maximum Compatible Strap Width (mm) | 12.7 |
Minimum Compatible Strap Width (mm) | 4.6 |
Cut Off Type | Automatic |
For Use With | Coated and Uncoated Pan-Steel Cable Ties and Continuous Banding |
Overall Height (In.) | 8.36 |
Overall Height (mm) | 212.3 |
Sub Brand | Pan-Steel® |
Overall Length (In.) | 11.28 |
Overall Length (mm) | 286.6 |
Overall Width (In.) | 2.13 |
Overall Width (mm) | 54 |
Tension Type | Controlled Tension |
Tool Type | Pneumatic |
Part Features | Pneumatic hand tool for fast and effortless installation; Cable tie side entry for immediate positioning of tie; Controlled tension, fully adjustable; Automatic cut-off; One hand operation – lightweight; Easy removal of excess tie; Operates 85 PSI (586 KPA Bar) non-lubricated air and requires no special maintenance. |
UPC | 07498376095 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4513 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | PPTMT Customer Drawing | English | |
Installation Documents | TTLK3 Installation Instructions | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Manuals | PPTMT Operation Instructions | English | |
Manuals | PPTMT Operation Instructions DEU | German (Deutsch) | |
Manuals | PPTMT Operation Instructions FRA | French (Français) | |
Manuals | PPTMT Operation Instructions ITA | Italian (Italiano) | |
Manuals | PPTMT Operation Instructions SPA | Spanish (Español) |