Narrow nose installation tool for use with the following stainless steel cross section ties:Type MLT, MLTFC, and MLTD: Extra-heavy and super-heavyUsed with custom length banding cross section:Type MB and MBC: Extra-heavy and super-heavyWidth of tool nose 1.06" (27.0mm).
Application | Installation tool for stainless steel cable ties |
Product Type | Cable Tie Installation Tool |
Color | Black |
For Use With | Coated and Uncoated Pan-Steel Cable Ties and Strapping |
Sub Brand | Pan-Steel® |
Overall Length (In.) | 7.07 |
Overall Length (mm) | 180 |
Overall Width (In.) | 4.04 |
Overall Width (mm) | 103 |
Part Features | Cable tie side entry for immediate positioning of tie; Multi-position rear handle provides flexibility for a one or two hand installation; Narrow nose tool design option available for applications requiring installations in tight confined spaces. |
UPC | 07498310901 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3439 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Product Bulletin - -WW-SSCB23 (Pan-Steel Super Heavy) WEB 4-6-10 | English | |
Product Bulletins | RT2HT and BT2HT Installation Tools | English | |
Product Bulletins | Fully Coated Stainless Steel Cable Ties Product Bulletin | English | |
Part Drawings | Part Drawings - PDF - RT2HTN CD_TM25753A01_00 | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Manuals | MLT Tensioning Narrow Nose Tool Operation Instructions: PA25756A01 | English |