Installation tool for use with HTMLT. Manual tensioning controlled by operator. This tool has a built in cutting lever for clean recessed cutoff.
Application | Installation tool for HTMLT stainless steel cable ties |
Product Type | Stainless Steel HTMLT Cable Tie Tool |
Color | Black |
Maximum Compatible Strap Width (In.) | 0.5 |
Maximum Compatible Strap Width (mm) | 12.7 |
Cut Off Type | Manual |
For Use With | Uncoated HTMLT/ EH Pan-Steel Cable Ties |
Overall Height (In.) | 6.54 |
Overall Height (mm) | 166.2 |
Sub Brand | Pan-Steel® |
Overall Length (In.) | 8.2 |
Overall Length (mm) | 208.3 |
Overall Width (In.) | 1.81 |
Overall Width (mm) | 46 |
Tension Type | Controlled Tension |
Tool Type | Manual cut-off |
Part Features | Cable tie side entry for immediate positioning of tie; One hand operation – lightweight; Easy removal of excess tie; Rugged, lightweight, easy-to-operate pliers-type tool provides mechanical advantage. |
UPC | 61305601553 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1748 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Korean (한국어) | ||
Product Bulletins | Heat Trace Installation System: SSCB28--SA | English | |
Product Bulletins | Heat Trace Installation System CHI | Chinese (中文) | |
Part Drawings | ST4MT Customer Drawing | English | |
Installation Documents | ST2MT/ST4MT Heat Trace Installation Instructions | English |