P110JTR2Y

Jumper Trough

Two jumper troughs premounted on a 2 RU rack mountable panel.

Specifications

Mounting Legs Included

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305646

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2518

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.5180

Resources

Catalog Cut Sheets

P110JTW-X Product Page

US English

Part Drawings

Two Rack Space Jumper Trough

US English

Part Drawings

Two Rack Space Jumper Trough

US English

Part Drawings

Two Rack Space 19" Rack Mount Jumper Trough COP110JTR2Y--ENG

US English

Related Products