P110JTW-X

Jumper Trough

Jumper trough with legs.

Specifications

Overall Length (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Mounting Legs Included

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498362065

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.8458

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

GP6 PLUS Punchdown System: COSP305--WW-ENG

US English

Part Drawings

Pan-Punch 110 Punchdown System Jumper Trough with Legs COP110JTW-X--ENG

US English

Specification Sheets

Pan-Punch 110 Punchdown System: WW-COSP123

US English

Catalog Cut Sheets

P110JTW-X Product Page

US English

Related Products