P110JT-X

Jumper Trough

Jumper trough, no legs.

Specifications

CE Compliant

No

Mounting Legs Included

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498362066

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3514

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

P110JTW-X Product Page

US English

Specification Sheets

Pan-Punch 110 Punchdown System: WW-COSP123

US English

Specification Sheets

GP6 PLUS Punchdown System: COSP305--WW-ENG

US English

Part Drawings

Pan-Punch 110 Punchdown System Jumper Trough without Legs COP110JT-X--ENG

US English

Related Products