PX-0

Marking Pen

Permanent marking pen, regular tip, black.

Specifications

Environment

Indoor

Color

Black

Tip Style

Regular

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498375000

Std. Pkg. Qty.

12

Std. Pkg. Volume (cf)

0.0182

Std. Ctn. Qty.

144

Std. Ctn. Volume (cf)

0.2184

Resources

Catalog Cut Sheets

AST10-5-C100 Product Page

US English

Catalog Cut Sheets

PLF1M-C Product Page

US English

Part Drawings

Fiber OptiCam Premium Termination Kit

US English

Part Drawings

Fiber Opticam 2 Termination Kit

US English

Part Drawings

Nylon Marking Pen SS-2358-R1

US English

MSDS

Material Safety Data Sheet

US English

Related Products