CR4H-M0

Cable Tie Mounts

The closed cable tie connector ring in black is made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is 0.57" long x 0.36" wide (14.5 x 9.1 mm) and is used with miniature, intermediate, standard, heavy-standard, and light-heavy cable ties. It is designed for outdoor environments and comes in packages of 1000.

Specifications

Material

Weather Resistant Nylon 6.6

Overall Length (In.)

0.57

Overall Length (mm)

14.5

Overall Width (In.)

0.36

Overall Width (mm)

9.1

Overall Height (In.)

0.3

Overall Height (mm)

7.6

Environment

Outdoor

Color

Black

UL Recognized

#E136577

CE Compliant

Yes

CE Marking

Yes

Compatible Cable Tie

M, I, S, HS, LH

Flammability Rating

V-2

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

Mount Method

Cable Ties

Style

Closed Connector Ring

Type

Connector Ring/Spacer

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498358921

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0839

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.8390

Resources

Part Drawings

Closed Connector Rings- Cr

US English

Catalog Cut Sheets

CR2-M Product Page

US English

Part Drawings

Connector Ring CR2/CR4H GB0239EB

US English

Related Products