CR4H-M30

Cable Tie Mounts

The closed cable tie connector ring in black is made of heat-stabilized nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is 0.57" long x 0.36" wide (14.5 x 9.1 mm) and is used with miniature, intermediate, standard, heavy-standard, and light-heavy cable ties. It is designed for outdoor environments and comes in packages of 1000.

Specifications

Material

Heat Stabilized Nylon 6.6

Color

Black

Height (In.)

0.30

Length (In.)

0.57

Width (In.)

0.36

UL Recognized

#E136577

Height (mm)

7.6

Length (mm)

14.5

Width (mm)

9.1

CE Compliant

Yes

Environment

Outdoor

Flammability Rating

V-2

Max. Continuous Use Temperature

-76°F (-60°C) - 239°F (115°C)

Mounting Method

Cable Ties

Type

Connector Ring/Spacer

Used With Cable Ties

M, I, S, HS, LH

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000.0000

Packaging Details

UPC

07498358922

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0860

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.8599

Related Products