Open Cable Tie Connector Ring, Natural.

Specifications

Material Nylon 6.6
Overall Length (In.) 0.52
Overall Length (mm) 13.2
Overall Width (In.) 0.18
Overall Width (mm) 4.6
Overall Height (In.) 0.26
Overall Height (mm) 6.6
Environment Indoor
Color Natural
CE Compliant Yes
CE Marking Yes
Compatible Cable Tie M, I, S
Flammability Rating V-2
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mount Method Cable Ties
Style Open Connector Ring
Type Connector Ring/Spacer

Packaging Detail

UPC 07498360044
Std. Pkg. Qty. 1000
Std. Pkg. Volume (cf) 0.0067
Std. Ctn. Qty. 5000
Std. Ctn. Volume (cf) 0.0335

Resources

Catalog Cut Sheet - CR2-M Product Page English