Cable Spacer Cross, Natural.

Specifications

Material Nylon 6.6
Overall Length (In.) 0.37
Overall Length (mm) 11.4
Overall Width (In.) 0.45
Overall Width (mm) 9.4
Overall Height (In.) 0.25
Overall Height (mm) 6.3
Environment Indoor
Color Natural
CE Compliant Yes
CE Marking Yes
Compatible Cable Tie M, I, S
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mount Method Cable Ties
Style Cable Spacer Cross
Type Connector Ring/Spacer

Packaging Detail

UPC 07498360091
Std. Pkg. Qty. 1000
Std. Pkg. Volume (cf) 0.0744
Std. Ctn. Qty. 10000
Std. Ctn. Volume (cf) 0.7439

Resources

Part Drawing - PDF - CSCS_R2 English
Catalog Cut Sheet - CSCS-M Product Page English