CSEH15A30-C20

Cable Spacer Extra Heavy

Specifications

Material

Nylon 6.6

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Overall Length (In.)

1.57

Overall Length (mm)

40

Overall Width (mm)

20

Overall Height (In.)

1.18

Overall Height (mm)

30

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Environment

Indoor

Color

Black

For Use With

Panuit Cable Ties

Overall Width (In.)

.78

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498336155

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0324

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Cable Spacer CSEH: GB1932BV

US English

Related Products