KP-509

Mounting Device

Cable tie and accessory kit for indoor use contains Pan-Ty® Cable Ties in different styles, sizes, and colors and huge assortment of cable tie mounts and wiring accessories. Over 600 pieces for prototyping and new product development in a sturdy plastic kit box.

Specifications

Length (mm)

Width (mm)

Kit Contents

Kit for Indoor Use For prototyping and new product development – contains over 600 pcs. Pan-Ty® Cable Ties in different styles, sizes and colors Huge assortment of cable tie mounts and wiring accessories

Type

Kit

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498358517

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1725

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Part Drawings

Cable Tie Kit: GB0239EG

US English

Related Products