MCEH-S25-C0

Cable Tie Mounts

The lashing tie mounting clip in black is made of weather-resistant nylon 6.6. It is 1.38" long x 0.67 wide (35 x 17 mm). It is applied with a 1/4" (M6) screw and is designed for indoor and outdoor environments. It comes in packages of 100.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

UL Recognized

E136577

Height (In.)

0.13

Length (In.)

1.40

Width (In.)

0.67

Height (mm)

3.3

Length (mm)

35.0

Width (mm)

17

CE Compliant

Yes

Environment

Indoor/Outdoor

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

Mounting Method

1/4" (M6) Screw (not flathead)

Temperature Range

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498358512

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0334

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3338

Resources

Catalog Cut Sheets

PRT2EH-Q0 Product Page

US English

Part Drawings

Mounting Clip - Mceh

US English

Related Products