MP150-M0

Marker Plate

Harness Identification Marker Plate, 1.50" x 0.75" (38.1mm x 19.1mm), weather resistant, black, bulk package.

Specifications

Material

Weather Resistant Nylon 6.6

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Overall Width (In.)

0.75

Overall Width (mm)

19

Environment

Outdoor

Color

Black

Compatible Cable Tie

M, I, S

Hole Spacing (In.)

1.03

Hole Spacing (mm)

26.2

Marker Write-On Area (In.)

1.03 x 0.75

Marker Write-On Area (mm)

26.2 x 19.1

Maximum Bundle Diameter (mm)

4.8

Maximum Cable Diameter (mm)

380

Minimum Cable Diameter (mm)

0.5

Mount Method

Cable Ties

Style

Marker Plate Loose Piece

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498365003

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0668

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.3338

Resources

Part Drawings

GB0239GL

US English

Related Products