MP175-C

Marker Plate

Harness Identification Marker Plate, 1.75" x 0.75"(44.5mm x 19.1mm), white, standard package.

Specifications

Material

Nylon 6.6

Overall Length (In.)

1.75

Overall Length (mm)

44.4

Overall Width (In.)

0.75

Overall Width (mm)

19

Environment

Indoor

Color

White

Compatible Cable Tie

M, I, S

Hole Spacing (In.)

1.28

Hole Spacing (mm)

32.5

Marker Write-On Area (In.)

1.28 x 0.75

Marker Write-On Area (mm)

32.5 x 19.1

Max. Continuous Use Temperature

185°F (85°C)

Maximum Bundle Diameter (mm)

4.8

Maximum Overall Height (mm)

Minimum Cable Diameter (mm)

0.5

Mount Method

Cable Ties

Style

Marker Plate Loose Piece

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498365020

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

GB0239GM

US English

Catalog Cut Sheets

MP150-C Product Page

US English

Related Products