MP175-C0

Marker Plate

Harness Identification Marker Plate, 1.75" x 0.75"(44.5mm x 19.1mm), weather resistant, black.

Specifications

Material

Weather Resistant Nylon 6.6

Overall Length (In.)

1.75

Overall Length (mm)

44.4

Overall Width (In.)

0.75

Overall Width (mm)

19

Environment

Outdoor

Color

Black

Compatible Cable Tie

M, I, S

Hole Spacing (In.)

1.28

Hole Spacing (mm)

32.5

Marker Write-On Area (In.)

1.28 x 0.75

Marker Write-On Area (mm)

32.5 x 19.1

Maximum Bundle Diameter (mm)

4.8

Minimum Cable Diameter (mm)

0.5

Mount Method

Cable Ties

Style

Marker Plate Loose Piece

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498365022

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

GB0239GL

US English

Catalog Cut Sheets

MP150-C Product Page

US English

Related Products