obsolete

MP200-R

Marker Plate

Harness Identification Marker Plate, 2.00" x 0.75"(50.8mm x 19.1mm), Roll, white.

Specifications

Material

Nylon 6.6

Color

White

Length (In.)

2.00

Length (mm)

50.8

Width (In.)

0.75

Width (mm)

19.0

CE Compliant

No

Cable Diameter Range (mm)

0.5 - 380

Environment

Indoor

Hole Spacing (in)

1.53

Hole Spacing (mm)

38.9

Marker Write-On Area (In.)

1.53 x 0.75

Marker Write-On Area (mm)

38.4 x 19.1

Max. Bundle Diameter (mm)

4.8

Mounting Method

Cable Ties

Style

Marker Plates on Roll

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498365044

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0668

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.3338

Related Products