MP250-M

Marker Plate

Harness Identification Marker Plate, 2.50" x 0.75"(63.5mm x 19.1mm), white, bulk package.

Specifications

Material

Nylon 6.6

Color

White

Length (In.)

2.50

Width (In.)

0.75

Width (mm)

19.0

CE Compliant

NA

Environment

Indoor

Hole Spacing (in)

2.03

Hole Spacing (mm)

51.6

Marker Write-On Area (In.)

2.03 x 0.75

Marker Write-On Area (mm)

51.6 x 19.1

Max. Bundle Diameter (mm)

4.8

Mounting Method

Cable Ties

Style

Marker Plate Loose Piece

Used With Cable Ties

M, I, S

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498365061

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1497

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7483

Resources

Part Drawings

GB0239GM

US English

Related Products