MP250W175-M

Marker Plate

Harness Identification Marker Plate, 2.50" x 1.75"(63.5mm x 19.1mm), white, bulk package.

Specifications

Material

Nylon 6.6

Overall Length (In.)

2.5

Overall Length (mm)

63.5

Overall Width (In.)

1.75

Overall Width (mm)

44.5

Environment

Indoor

Color

White

Length (mm)

63.5

Compatible Cable Tie

M, I, S

Hole Spacing (In.)

2.03

Hole Spacing (mm)

51.6

Marker Write-On Area (In.)

2.03 x 1.75

Marker Write-On Area (mm)

51.6 x 44.5

Maximum Bundle Diameter (mm)

4.8

Maximum Cable Diameter (mm)

380

Minimum Cable Diameter (mm)

0.5

Mount Method

Cable Ties

Style

Marker Plate Loose Piece

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498365063

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1745

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.8723

Resources

Part Drawings

GB0239GN

US English

Related Products