MP350-C

Marker Plate

Harness Identification Marker Plate, 3.50" x 0.75"(88.9mm x 19.1mm), white, standard package.

Specifications

Material

Nylon 6.6

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Overall Length (In.)

3.5

Overall Length (mm)

88.9

Overall Width (In.)

0.75

Overall Width (mm)

19

Overall Height (In.)

NA

Overall Height (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Environment

Indoor

Color

White

Length (In.)

3.50

Compatible Cable Tie

M, I, S

Hole Spacing (In.)

3.03

Hole Spacing (mm)

77.7

Marker Write-On Area (In.)

3.03 x 0.75

Marker Write-On Area (mm)

77.0 x 19.1

Maximum Bundle Diameter (mm)

4.8

Minimum Cable Diameter (mm)

0.5

Mount Method

Cable Ties

Style

Marker Plate Loose Piece

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498365080

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1329

Resources

Catalog Cut Sheets

MP150-C Product Page

US English

Part Drawings

GB0239GM

US English

Related Products