MP350-M

Marker Plate

Harness Identification Marker Plate, 3.50" x 0.75"(88.9mm x 19.1mm), white, bulk package.

Specifications

Material

Nylon 6.6

Overall Length (In.)

3.5

Overall Length (mm)

88.9

Overall Width (In.)

0.75

Overall Width (mm)

19

Environment

Indoor

Color

White

Compatible Cable Tie

M, I, S

Hole Spacing (In.)

3.03

Hole Spacing (mm)

77.7

Marker Write-On Area (In.)

3.03 x 0.75

Marker Write-On Area (mm)

77.0 x 19.1

Maximum Bundle Diameter (mm)

4.8

Minimum Cable Diameter (mm)

0.5

Mount Method

Cable Ties

Style

Marker Plate Loose Piece

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498365081

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1497

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.7483

Resources

Part Drawings

GB0239GM

US English

Related Products