PCSH-B-CR

Stainless Steel Accessories

The cushion sleeving is for use with heavy cross-section ties, a custom-length banding system, or a mild steel strapping "C"-shaped channel design. The sleeving is .47" (11.9mm) wide and 100' (30.5m) long. It is black and made of neoprene, and it is sold individually.

Specifications

Material

Neoprene

Color

Black

Length (ft.)

100

Length (m)

30.5

Width (In.)

0.47

Width (mm)

11.9

Thickness (mm)

.05

Environment

Indoor/Outdoor

Temperature Range

-40°F - 200°F (-40°C - 93°C)

Application

General

Height (In.)

0.13

Height (mm)

3.3

Installation Temperature

-112°F (-80°C) - 1000°F (538°C)

Min. Loop Tensile Strength (N)

Operating Temperature

-112°F (-80°C) - 1000°F (538°C)

UL Listed (File #E56854)

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498354431

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2681

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

BT2HT Product Page

US English

Part Drawings

Protective Cushion Sleeve Heavy PCSH-B-CR

US English

Flyers

Panduit’s Cable Cleat Products for Short Circuit Protection

US English

Related Products