PCSLSH-B-CR

Stainless Steel Accessories

Cushion sleeving used with extra-heavy or super-heavy cross section ties, custom length banding system, or MS strapping "U" shaped channel design.

Specifications

Material

TPE

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

1.05

Overall Width (mm)

26.8

Overall Height (In.)

0.25

Overall Height (mm)

6.4

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Environment

Indoor/Outdoor

Color

Black

Length (ft.)

100

Length (m)

30.5

Temperature Range

-40°F - 194°F (-40°C - 90°C)

Application

General

Operating Temperature

-40°F (-40°C) - 194°F (90°C)

Thickness (mm)

6.4

UL Listed (File #E56854)

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498351131

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2422

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Cushion Sleeve for MLTEH/SH -N41304

US English

Application Guides

Stainless Steel Application Guide SSAG04--SA-ENG

US English

Flyers

Panduit’s Cable Cleat Products for Short Circuit Protection

US English

Related Products