The cushion sleeving is for use with standard cross-section ties, a custom-length banding system, or a mild steel strapping "C"-shaped channel design. The sleeving is .33" (8.4mm) wide and 100' (30.5m) long. It is black and made of neoprene, and it is sold individually.

Specifications

Material Neoprene
Overall Width (In.) 0.33
Overall Width (mm) 8.4
Overall Height (In.) 0.13
Overall Height (mm) 3.3
Maximum Operating Temperature (°C) 93
Maximum Operating Temperature (°F) 200
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Maximum Installation Temperature (°F) 200
Environment Indoor/Outdoor
Color Black
Length (ft.) 100
Length (m) 30.5
Temperature Range -40°F - 200°F (-40°C - 93°C)
Application General
Minimum Loop Tensile Strength (N)
Thickness (In.) .05
Thickness (mm) 1.3
UL Listed (File #E56854) No
RoHS Compliancy Status Compliant
Min. Order Qty. 1

Packaging Detail

UPC 07498354432
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2700
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Part Drawings Protective Cushion Strip - Standard US English
Part Drawings Protective Cushion Strip Standard - PCSS-B-CR US English
Catalog Cut Sheets BT2HT Product Page US English