The cushion sleeving is for use with super-heavy cross-section ties, a custom-length banding system, or a mild steel strapping "U"-shaped channel design. The sleeving is .91" (23.1mm) wide and 100' (30.5m) long. It is black and made of neoprene, and it is sold individually.

Specifications

Material Neoprene
Overall Width (In.) 0.91
Overall Width (mm) 23.1
Overall Height (In.) 0.38
Overall Height (mm) 9.6
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
Minimum Operating Temperature (°C) -80
Minimum Operating Temperature (°F) -112
Maximum Installation Temperature (°F) 1000
Environment Indoor/Outdoor
Color Black
Length (ft.) 100
Length (m) 30.5
Thickness (mm) 0.12
Temperature Range -40°F - 200°F (-40°C - 93°C)
Application General
Minimum Loop Tensile Strength (N)
UL Listed (File #E56854) No
RoHS Compliancy Status Compliant
Min. Order Qty. 1

Packaging Detail

UPC 07498334539
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.2422
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Part Drawings Cushion Sleeving - PCSSH-B-CR - N41202 US English
Product Bulletins Pan-Steel Super-Heavy Cable Tie System - WW-SSCB23 US English
Flyers Panduit’s Cable Cleat Products for Short Circuit Protection US English
Application Guides Stainless Steel Application Guide SSAG04--SA-ENG US English