SACS50-T100

Cable Tie Mounts

The stackable aerial cable spacer in black snap into one another to increase spacer heights by 1/2" increments and is 2.08" (52.8 mm) long. It is made of weather-resistant polypropylene for outdoor environments. It comes in packages of 200.

Specifications

Material

Weather Resistant Polypropylene

Color

Black

Height (In.)

0.71

Length (In.)

2.08

Width (In.)

1.16

Height (mm)

18

Length (mm)

52.8

Width (mm)

29.5

Environment

Outdoor

Flammability Rating

HB

Max. Continuous Use Temperature

-76°F (-60°C) - 239°F (115°C)

Mounting Method

Cable Ties

Style

Stackable Aerial Cable Spacer

Type

Connector Ring/Spacer

Used With Cable Ties

LH, H, EH

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498361035

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.3876

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

3.8756

Resources

Catalog Cut Sheets

Stackable Aerial Cable Spacer –Weather Resistant Polypropylene

US English

Catalog Cut Sheets

Stackable Aerial Cable Spacer

US English

Catalog Cut Sheets

Stackable Aerial Cable Spacer –Weather Resistant Polypropylene

US English

Installation Documents

Installation of B or C Lashed Cable Supports When Used With PANDUIT Stackable Cable Spacers

US English

Related Products