UCIB1-VC

Metal Uniclip Brackets

Uniclip Galvanized Steel I-Beam Bracket for use with Unslotted Ladder Rungs.

Specifications

Material

Galvanized Steel

Color

Natural

Width (In.)

1.25

Width (mm)

31.8

Height (In.)

0.80

Height (mm)

20.3

Environment

Indoor/Outdoor

Flammability Rating

Non-Flammable

Length (In.)

4.12

Length (mm)

104.6

Max. Continuous Use Temperature

-76°F(-60°C) - 1000°F (538°C)

Temperature Range

-76°F - 1000°F (-60°C - 538°C)

UL Listed (File #E56854)

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498391044

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0323

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1617

Resources

Flyers

Panduit’s Cable Cleat Products for Short Circuit Protection

US English

Part Drawings

Uniclip I-Beam Ladder Rung Bracket

US English

Related Products