UCRND1-V316

Metal Uniclip Brackets

Uniclip Stainless Steel Round Rung Bracket for use with Unslotted Ladder Rungs.

Specifications

Material

Stainless Steel Type 316

Color

Natural

Width (In.)

1.25

Width (mm)

31.8

Height (In.)

1.17

Height (mm)

29.7

Environment

Indoor/Outdoor

Flammability Rating

Non-Flammable

Length (In.)

3.68

Length (mm)

93.4

Max. Continuous Use Temperature

-76°F(-60°C) - 1000°F (538°C)

Temperature Range

-76°F - 1000°F (-60°C - 538°C)

UL Listed (File #E56854)

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498391047

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1329

Resources

Flyers

Panduit’s Cable Cleat Products for Short Circuit Protection

US English

Part Drawings

Uniclip Round Rung Ladder Rung Bracket

US English

Related Products