UCRND1-VC

Metal Uniclip Brackets

Uniclip Galvanized Steel Round Rung Bracket for use with Unslotted Ladder Rungs.

Specifications

Material

Galvanized Steel

Color

Natural

Width (In.)

1.25

Width (mm)

31.8

Height (In.)

1.17

Height (mm)

29.7

Environment

Indoor/Outdoor

Temperature Range

-76°F - 1000°F (-60°C - 538°C)

Flammability Rating

Non-Flammable

Length (In.)

3.68

Length (mm)

93.4

Max. Continuous Use Temperature

-76°F(-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498391048

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1329

Resources

Flyers

US English

Part Drawings

Uniclip Round Rung Ladder Rung Bracket

US English

Related Products