Cable Tie Gun Tool Holster - Designed to hold PANDUIT® GTS-E, GTH-E, GS2B-E, GS4H-E, GS4EH-E, and PTS cable tie installation tools. Can also be used with stainless steel tie tool, GS4MT.
Application | PVC Construction Holster With Rivets And Extra Tie-Down Strap To Hold Tool In Place – Easily Fits On Belt. |
Product Type | Cable Tie Gun Tool Holster |
Color | Black |
For Use With | GTS, GTSL, GS2B, GTH, GS4H, GS4EH, PTS, PPTS, ST3EH |
Overall Length (In.) | 6.5 |
Overall Length (mm) | 165.1 |
Part Features | All PVC and rivet construction for durability. Extra tie-down strap holds tool in place, easily fits on belt. Used wherever the hand tools are used — construction sites to assembly line for a convenient and handy place for the tool. |
UPC | 07498376021 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0868 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |