GS2BL

Cable Tie Tools

Same as GS2B except handle span is reduced - for workers with smaller hands. Qualified Product Listed per Mil. Std. MS90387-1 and Mil. Spec. MIL-T-81306A. Color Identification: Black Trigger Handle and Selector KnobBody: Maroon Metal HousingWeight: 11.5 oz. (327g).

Specifications

Used With Cable Ties

M, I, S

Material

Metal

Length (In.)

6.62

Length (mm)

168.1

Width (In.)

0.75

Width (mm)

19.1

Height (In.)

5.10

Height (mm)

129.5

Color

Burgundy

Standards

QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-1

Mil. Std. Part Number

MS90387-1

Part Features

Metal tool with a durable powder coat finish. Shorter handle reach (than GS2B) for users with smaller hands.

Selector Knob Color

Black

Tool Type

Manual clipping

Trigger Handle Color

Black

Weight (g)

327

Weight (oz.)

11.5

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498375924

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0442

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Cable Tie Tool, GS2BL, WB17788A01 (R1)

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Installation Documents

TTLK3 Installation Instructions

US English

Compliances

Cable Ties Military Cross Reference

US English

Manuals

GS2B GS2BL: PA19570A02

US English

Related Products