Panduit offers the most preferred hand-operated tools in the industry. The GS4H-E Ergonomic Cable Tie Hand Tool is easy to operate and has tool-controlled tension that provides a flush cut-off and speeds up installation to lower installed cost. Promotes worker safety, reduces downtime, and increases productivity. For Light-Heavy, Heavy and Extra-Heavy Cross Section Cable Ties. Blue trigger handle and selector knob with light gray metal housing. Weight, 16 ounces (454 grams).
Application | Production, Maintenance, Construction |
Note | Tool housing is made of metal for added durability |
Product Type | Cable Tie Installation Tool |
Color | Light Gray/Blue |
Overall Height (In.) | 5.74 |
Overall Height (mm) | 145.8 |
Overall Length (In.) | 7.8 |
Overall Length (mm) | 198.1 |
Overall Width (In.) | 1.27 |
Overall Width (mm) | 32.3 |
Standards Met | QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387 Mil. Spec. Part Number MS90387-4 |
Military Cross Reference Number | MS90387-4 |
For Use With | For Panduit LH, H and EH cross-section cable ties |
UPC | 61305625570 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1264 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6320 |
Product Bulletins | Ergonomic Cable Tie Installation Hand Tools Product Bulletin FRCB31 | English | |
Videos | Cable Tie Installation Video 16:9 | English | |
Part Drawings | GS4EH-E Tool Part Drawing | English | |
Installation Documents | KGS4EH-EBLD Blade Replacement Kit Installation Instructions For: GS4EH-E | English | |
Installation Documents | KGTS-ETL Tension Lockout Kit Installation Instructions For: GTS-E, GS2B-E, GTH-E, GS4H-E, GS4EH-E and GS4MT-E Tools | English | |
Installation Documents | GS4EH-E Cable Tie Installation Tool Operating Instructions | English | |
Installation Documents | Screw-Type Tension Lockout Kit For: GS2B-E, GS4H-E & GS4EH-E & GS4MT-E Tools | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |