GS4EH

Cable Tie Tools

The cable tie tool in blue (trigger handle and selector knob) and gray (metal housing) installs light-heavy, heavy, and extra-heavy cross-section cable ties. It features adjustable tension and is a qualified product listed per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-4. Weighing 16 oz. (454g), it is sold individually.

Specifications

Material

Metal

Overall Length (In.)

6.88

Overall Length (mm)

174.8

Overall Width (In.)

0.87

Overall Width (mm)

22.1

Overall Height (In.)

5.5

Overall Height (mm)

139.7

Color

Light Gray/Blue

Standards Met

QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-4

Compatible Cable Tie

LH, H, EH

Mil. Std. Part Number

MS90387-4

BMEcat - Weight (g)

454

Part Features

Metal tool with a durable powder coat finish.

Selector Knob Color

Blue

Tool Type

Manual clipping

Trigger Handle Color

Blue

Weight (g)

454

Weight (oz.)

16.0

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498376040

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0540

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

GTS Product Page

US English

Catalog Cut Sheets

STS2 Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Installation Documents

Cable Tie Installation Tool Operating Instructions

US English

Installation Documents

K4EH-BLD - Blade Replacement Kit for GS4EH - All Languages (R01)

US English

Part Drawings

GS4EH GSH-08267A-CD

US English

Compliances

Cable Ties Military Cross Reference

US English

Installation Documents

TTLK3 Installation Instructions

US English

Related Products