best seller

GS4H

Cable Tie Tools

The cable tie tool in red (trigger handle and selector knob) and gray (metal housing) installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It features adjustable tension and is a qualified product listed per Mil. Std. MS90387-2 and Mil. Spec. MIL-T-81306A. Weighing 16 oz. (454g), it is sold individually.

Specifications

Material

Metal

Overall Length (In.)

6.88

Overall Length (mm)

174.8

Overall Width (In.)

0.87

Overall Width (mm)

22.1

Overall Height (In.)

5.42

Overall Height (mm)

137.7

Color

Gray

Standards Met

QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387-2

Compatible Cable Tie

S, HS, LH, H

Mil. Std. Part Number

MS90387-2

Part Features

Metal tool with a durable powder coat finish.

Selector Knob Color

Red

Tool Type

Manual clipping

Trigger Handle Color

Red

Weight (g)

454

Weight (oz.)

16.0

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498376020

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0655

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

GS4H GSH-00935A-CD

US English

Installation Documents

TTLK3 Installation Instructions

US English

Compliances

Cable Ties Military Cross Reference

US English

Catalog Cut Sheets

GTS Product Page

US English

Catalog Cut Sheets

STS2 Product Page

US English

Installation Documents

Cable Tie Installation Tool Operating Instructions

US English

Videos

GS4H Installation Tool: ENG

US English

Videos

GS4H Installation Tool: JPN

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products