GS4H121W

Cable Tie Tools

The cable tie tool in green (trigger handle and selector knob) and gray (metal housing) installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It provides greater tension, especially on 175 lb. strength ties, for a tighter bundle. Weighing 16 oz. (454g), it is sold individually.

Specifications

Material

Metal

Overall Length (In.)

6.88

Overall Length (mm)

174.8

Overall Width (In.)

0.87

Overall Width (mm)

22.1

Overall Height (In.)

5.42

Overall Height (mm)

137.7

Color

Gray/ Red

Compatible Cable Tie

LH, H

Mil. Std. Part Number

Part Features

Metal tool with a durable powder coat finish.

Selector Knob Color

Green

Tool Type

Manual clipping

Trigger Handle Color

Green

Weight (g)

454

Weight (oz.)

16.0

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498375921

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0380

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Part Drawings

GS4H121W Part Drawing WH26859A01

US English

Manuals

GS4H121W: PA19579A01

US English

Installation Documents

TTLK3 Installation Instructions

US English

Related Products