The cable tie tool in red (trigger handle, cushion sleeve, and selector knob) and gray (impact-resistant resin housing) installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It features adjustable tension and ergonomic design. Low handle force is required to cut off the cable tie, and an improved cable tie cut-off mechanism minimizes impact to the installer's hand. Weighing 11.9 oz. (337.1g), it is sold individually.

Specifications

Application Production, Maintenance, Construction
Product Category Cable Ties
Product Type Cable Tie Tool
Color Dark Gray
Includes Blade Guard, Tension Setting Label, Tension Setting Window, Tension Adjustment Knob
Material Metal
Overall Height (In.) 5.77
Overall Height (mm) 146.6
Overall Length (In.) 7.8
Overall Length (mm) 198.1
Overall Width (In.) 1.28
Overall Width (mm) 32.5
Standards Met QPL per Mil. Std. SAE AS81306 and Mil. Spec. SAE AS90387 Mil. Spec. Part Number MS90387-2
For Use With Cable Ties
Part Features Low handle force is required to cut-off the cable tie, Improved cable tie cut-off mechanism minimizes the impact to the installer's hand
Pricing Category 1 TL
Pricing Category 2 TL2

Packaging Detail

UPC 61305601223
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1264
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.6320

Resources

Catalog Cut Sheets Cable Ties & Wire Markers Catalog English
Installation Documents BLADE REPLACEMENT KIT INSTALLATION INSTRUCTIONS FOR: GTH-E and GS4H-E English
Line Cards Heavy Duty Cable Management Solutions: CMLC01--SA English
Installation Documents Blade Replacement Kit Installation Instructions For: PA29438A01 English
Installation Documents CABLE TIE INSTALLATION TOOL, PA27727A01, GTH-E English
Selection Guides Cable Ties Product Selection Guide: CTSG05-SA-ENG English
Product Bulletins 人体工程学线缆扎带安装手工工具 Chinese
Installation Documents KGTS-ETL Tension Lockout Kit Installation Instructions For: GTS-E, GS2B-E, GTH-E, GS4H-E, GS4EH-E and GS4MT-E Tools English
Installation Documents Cable Tie Installation Tool Operating Instructions: PA27727A02 English
Part Drawings Part Drawing - GTH-E English
Product Bulletins Ergonomic Cable Tie Installation Hand Tools English